IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ75614 | Demoboard BQ75614EVM

Precision monitor with integrated hardware protector and current sense evaluation module

Overview

TopologyBattery Management System
Input voltage100 V
IC revisionD

Description

The BQ75614EVM is an evaluation module (EVM) for the BQ75614-Q1. The BQ75614-Q1 provides high-accuracy, cell voltage measurements for 6 to 14 battery cells. With the inclusion of an integrated current monitor ADC, the BQ75614-Q1 device is also able to provide highly accurate current sensing measurements for performing state-of-charge calculations of the battery pack.

Features

Highly accurate monitoring of 14 Li-Ion cellsIntegrated protectorInternal cell balancingIntegrated current monitorASIL D voltage, temperature and communication

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SLM SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance470 µH
Maximum Impedance2200 Ω
Rated Current400 mA
DC Resistance0.35 Ω
Rated Voltage80 V
–Check availability