IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ21088 | Demoboard BQ21088EVM

BQ21088 evaluation module

Overview

TopologyBattery Management System
IC revisionA

Description

The BQ21088 evaluation module (EVM) to evaluate the BQ21088 device. The BQ21088 device is an integrated battery-charge management IC that integrates the most common functions for wearable devices: linear charger, regulated output, manual reset with timer, ship mode, shutdown mode and advanced power path. The low quiescent current (IQ) during operation and shutdown enables maximum battery life. The EVM supports charge currents up to 1A and SYS currents up to 3A. It provides an external MR for device pushbutton functionality evaluation, a TS potentiometer circuit for TS functionality evaluation, and a USB2ANY port for I2C interfacing functionality. It also includes a discrete LDO regulator for digital pull-up rails with jumpers for configurability.

Features

Fully configurable, 1A Linear battery chargerAdvanced power-path to power system through either battery or adapterLow IQ ship mode and shutdown mode for long shelf life0.5% accurate battery voltage regulationWake timers for push buttonSolar and high impedance input source compatible

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV SMT Tact Switch 6x6 mm, 7 mm, 260 g
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height7 mm
Operation Force260 g
Electrical Life200000 Cycles
Actuator ColorWhite 
Vaporphase processnot specified 
Check availability