IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ATL431AIDBZR | Demoboard PMP41145

Universal AC-input, 65W, 20V 3.25A flyback with integrated GaN reference design

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 120 V / 3.25 A
IC revision00

Typical applications

  • Analog-controlled industrial AC/DC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Safety Class
VIMP(V (DC))
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSSA Interference Suppression, 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage250 V (DC)
Size1808 
Operating Temperature -55 °C up to +125 °C
Safety ClassX1 / Y2 
Impulse Voltage5000 V (DC)
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width2 mm
Height2 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability