IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AMC3330 | Demoboard AMC3330EVM

AMC3330 precision reinforced isolated amplifier with integrated DC/DC converter evaluation module

Overview

TopologyBuck Converter
Output 125 V
IC revisionJanuary 2022

Description

The AMC3330 evaluation module (EVM) is an evaluation platform for the AMC3330 product, a precision isolated amplifier with an integrated DC/DC converter that powers the high side of the amplifier. AMC3330 is a 7-kV reinforced isolated amplifier designed for use in bipolar voltage-measuring applications.A complete circuit description, as well as schematic diagram and bill of materials (BOM), are included in the user's guide.

Features

Integrated DC/DC converter for high-side powerReinforced isolated amplifier: 7-kV peak, 10-kV surgeFixed gain of 2±1-V input range

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 1800 Ω, 2700 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1800 Ω
Maximum Impedance2700 Ω
Maximum Impedance450 MHz 
Rated Current 2210 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz1500 Ω
TypeHigh Frequency 
Check availability