IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AMC3301 | Demoboard AMC3301EVM

AMC3301 precision reinforced isolated amplifier with integrated DC/DC converter evaluation module

Overview

TopologyOther Topology
IC revisionC

Typical applications

  • Isolated current sensing in Power supplies
  • Isolated current sensing in Protection relays, Motor drives , Photovoltaic inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 1800 Ω, 2700 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1800 Ω
Maximum Impedance2700 Ω
Maximum Impedance450 MHz 
Rated Current 2210 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz1500 Ω
TypeHigh Frequency 
Check availability