IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS54J60 | Demoboard ADS54J60EVM

ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module

Overview

TopologyADC
IC revisionD

Description

The ADS54J60EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J60 and LMK04828 clock jitter cleaner. The ADS54J60 is a low power, 16-bit, 1-GSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. The EVM has transformer coupled analog inputs to accommodate a wide range of signal sources and frequencies. The LMK04828 provides an ultra-low-jitter and phase noise ADC sample clock along with System Reference clocks and Device Sample clock for a complete JESD204B subclass 1 clocking solution.The ADS54J60 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.The ADS54J60EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector. The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

Features

  • Flexible transformer coupled analog input to allow for a variety of sources and frequencies
  • Easy to use software GUI to configure the ADS54J60 and LMK04828 for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through High Speed Data Converter Pro software
  • Simple connection to TSW14J56EVM capture card

Typical applications

  • Digitizers, Communications test equipment, Radar and antenna arrays, Software-defined radio (SDR), Microwave receivers, Broadband wireless, Cable CMTS, DOCSIS 3.1 receivers
  • Medical imaging and diagnostics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Mini USB 2.0, Type AB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType AB 
TypeHorizontal 
Variantwith Pads 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.6 mm
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability