IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS131M04 | Demoboard ADS131M04EVM

Automotive, four-channel, 24-bit, 64-kSPS, simultaneous-sampling, delta-sigma ADC

Overview

TopologyADC
IC revisionA

Description

The ADS131M04 evaluation module (EVM) is a platform for evaluating the ADS131M04, which is a low-power, simultaneous-sampling, delta-sigma analog-to-digital converter (ADC).The ADS131M04EVM kit includes the ADS131M04EVM board and a precision host interface (PHI) controller board that enables the accompanying computer software.

Features

Onboard 3.3-V unipolar analog supplyOnboard 3.3-V unipolar digital supplyDigital header pins to connect to host microcontroller and logic analyzerTerminal blocks and header pins to connect external analog input signalsOnboard 8.192-MHz crystal oscillatorUSB powered; no external power supply required

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–Check availability