IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADC3683 | Demoboard ADC3683EVM

ADC3683 dual-channel, 18-bit, 65-MSPS, low-noise, ultra-low-power ADC evaluation module

Overview

TopologyOther Topology
IC revisionE

Description

The ADC3683 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3683. Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.For a complete evaluation system, use the TSW1400EVM data capture card (sold separately) and high-speed data converter pro software (DATACONVERTERPRO-SW). When interfacing to TSW1400EVM via an FPGA mezzanine card (FMC) connector, data capture (up to 512 MB) of the serial CMOS interfaces can be evaluated, including real and complex decimation modes.

Features

  • Serial LVDS interface
  • USB powered with onboard power regulation
  • Pin compatible with ADC366x and ADC368x products
  • THS4541 FDA and Balun-coupled inputs allow for flexible evaluation
  • TSW1400EVM and DATACONVERTERPRO-SW allow for easy data capture
  • FMC connector allows for easy integration with FPGA development platforms

Typical applications

  • Industrial Monitoring, Power Quality Analyzer, Source Measurement Unit, Spectrum Analyzer, Control Loops, Instrumentation, Imaging, Spectroscopy, Radar
  • High-Speed Data Acquisition, Communications Infrastructure
  • Software Defined Radio

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0402 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance600 MHz 
Rated Current 21100 mA
DC Resistance0.2 Ω
TypeWide Band 
–Check availability