IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADC12DJ3200 | Demoboard ADC12DJ3200EVM

ADC12DJ3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling ADC evaluation module

Overview

TopologyADC
IC revisionA

Description

The ADC12DJ3200 evaluation module (EVM) allows for the evaluation of device ADC12DJ3200. The ADC12DJ3200 is a low-power, 12-bit, dual 3.2-GSPS/single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable NCO and decimation settings (including undecimated 12- and 8-bit ADC output), which features a JESD204B interface. The EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies. An LMX2582 clock synthesizer and LMK04828 JESD204B clock generator are included on the EVM and can be configured to provide an ultra-low-jitter ADC device clock and SYSREF for a complete JESD204B subclass 1 clocking solution.ADC12DJ3200, LMX2582, and LMK04828 are controlled through an easy-to-use software GUI enabling quick configuration for a variety of uses.The ADC12DJ3200EVM connects directly to TSW14J57EVM data capture hardware via the high-speed FMC+ connector. High-Speed Data Converter Pro Software (DATACONVERTERPRO-SW) is also available for data capture and analysis support when using the TSW14J57EVM.

Features

  • AC-coupled analog inputs with onboard balun
  • Clocking provided by onboard TI solution or external option
  • Powered by 12V DC jack and onboard power regulation
  • FMC connector to interface with TI data capture card or third-party FPGA development kit

Typical applications

  • Oscilloscopes and wideband digitizers
  • Phased array radar, SIGINT, and ELINT, Spectrometry, RF sampling software-defined radio (SDR), Microwave backhaul, Time-of-flight and LIDAR distance measurement, Satellite communications (SATCOM)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Mini USB 2.0, Type AB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType AB 
TypeHorizontal 
Variantwith Pads 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.6 mm
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability