IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics WBC86 | Demoboard STDES-WBC86WTX

Qi compatible wireless power transmitter for 5W applications with integrated full bridge

Overview

TopologyWireless Power Transfer
Input voltage5-20 V
IC revision1

Description

The STDES-WBC86WTX reference design is based on STWBC86. It is designed for wireless power transmitter application.STDES-WBC86WTX IMAGE It can deliver up to 2.5W power to a STDES-WLC38WA board which has appropriate Rx coil size ensuring good performance with STDES-WBC86WTX.With an external USB-to-I²C bridge, you can monitor and control the STWBC86 using STSW-WPSTUDIO graphical user interface (GUI).The STDES-WBC86WTX features several safety mechanisms providing overtemperature, over-voltage, and current limit protections.

Features

  • WPC Qi 1.2.4 compatible Power Class 0 BPP
  • Power Tx reference design based on A11a topology
  • Up to 5W output power transfer on the receiver side
  • Wide input voltage range 4.75V to 20V
  • Monolithic solution with integrated Half-bridge/Full-bridge inverter and drivers for high efficiency and low BOM
  • 32-bit, 64MHz ARM Cortex micro controller with 8KB SRAM
  • FTP (Few Times Programmable) for Firmware patching and advanced features
  • On-chip current sense
  • -10-bit A/D converter
  • I2C interface
  • Fully Configurable GPIOs
  • Accurate voltage/current measurements for FOD
  • Current limit and Thermal protection
  • Robust ASK,FSK communication
  • Flip chip 72 bumps (3.26mm x 3.67mm)

Typical applications

  • Smart Wearable, Hearable Charging
  • Medical electronics

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
Packaging
Color
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Micro USB 2.0, Type AB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMicro USB 2.0 
Interface TypeType AB 
TypeHorizontal 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.2 mm
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
–
–
Rated Current1.8 A
–
–
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Pins2 
MountTHT 
–
–
–
–
Complianceworks with Qi Tx IC's 
SizeØ 20 x 2.8 mm 
Inductance6.8 µH
Rated Current2.5 A
DC Resistance130 mΩ
Self Resonant Frequency20 MHz
Q-Factor42 
Power Capability [1]50 W
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
GenderJumper 
Pins1 
–
–
Working Voltage250 V (AC)
PackagingBag 
ColorBlack 
–
–
–
Rated Current3 A
–
–
–
–
–Check availability