IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER31 | Demoboard STEVAL-VP318L

15 V / 1.2 A SSR Flyback converter based on VIPer318L

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 115 V / 1.2 A
IC revision1

Description

The STEVAL-VP318L1F reference design implements a 15 V - 18 W SSR isolated flyback converter developed for general purpose applications operating from 85 to 265 VAC.The design is built around the new VIPer318L offline high-voltage converter from the VIPerPlus family with 800 V avalanche-rugged Power MOSFET, PWM current-mode control, fixed 60 kHz switching frequency with jittering to satisfy electromagnetic disturbance regulations, and burst mode for light load management.The board features a small size, minimal BOM, high efficiency, low stand-by consumption and tight line and load regulation over the entire input and output range. Input overvoltage and undervoltage protections with separate and settable trigger thresholds are available on the respective OVP and UVP pins.

Features

  • Universal input mains range: 85 – 265VAC
  • Frequency: 50-60Hz
  • Output voltage: 15 V
  • Output current: 1.2 A
  • Stand-by mains consumption: < 55mW at 230VAC
  • Average efficiency: > 85%
  • Tight line and load regulation over the entire input and output range
  • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
  • RoHS compliant
  • WEEE compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
ISAT(A)
RDC(mΩ)
fres(MHz)
Z @ 25 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 68 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance7.4 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
–
–
Dissipation Factor12 %
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
Endurance 2000
Ripple Current160 mA
Leakage Current35 µA
Pitch2.5 mm
Diameter6.3 mm
–
–
–
Rated Voltage35 V (DC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
Inductance20 mH
DC Resistance1000 mΩ
Rated Voltage250 V (DC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height17.5 mm
MountTHT 
–Check availability
SPECWE-RFI SMT Wirewound Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size0805A 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
Self Resonant Frequency45 MHz
Impedance @ 25 MHz830 Ω
Maximum Impedance17920 Ω
Maximum Impedance110 MHz 
Rated Current 2260 mA
–
–
–
–
–
Rated Current0.16 A
Inductance0.0056 mH
DC Resistance2200 mΩ
–
–
–
Length2 mm
Width1.25 mm
Height1.2 mm
MountSMT 
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size4025 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
Saturation Current1.75 A
DC Resistance33 mΩ
Self Resonant Frequency75 MHz
–
–
–
–
–
–
–
–
–
Rated Current3.23 A
Inductance0.0033 mH
–
–
–
–
Length4 mm
Width4 mm
Height2.5 mm
MountSMT 
–Check availability
750317580
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability