IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER26HD | Demoboard STDES-3KWTLCP Control Board

3 kW telecom rectifier reference design based on the STM32G474RBT6 digital power MCU

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage90-264 V
Output 156.2 V / 28 A
Output 256.2 V / 56 A
IC revision1

Description

The STDES-3KWTLCP reference design introduces a complete ST digital power solution for a 3 kW/53.5 V power supply targeting the latest 5G telecom rectifier application.The circuit configuration consists of a front-end AC-DC bridgeless totem pole converter and a back-end DC-DC isolated fullbridge LLC converter. The front-end totem pole converter provides power factor correction (PFC) and total harmonic distortion (THD). The LLC converter provides safety isolation and a tightly regulated output voltage.This reference design opens the path to a compact solution and offers a high peak efficiency. The measured peak efficiency of the complete PSU at 230 VAC is 96.3%. The overall outline dimensions of the PSU are 105 mm x 281 mm x 41 mm, which yields a power density up to 40 W/inch³.The STDES-3KWTLCP is a fully assembled kit developed for performance evaluation only, not available for sale.This document describes the converter hardware, a summary of the experimental results, and the design recommendations for the complete ST solution.

Features

  • Input voltage range: 90 to 264 VAC
  • Output voltage: 53.5 V
  • Maximum output power: 3 kW at 230 V, 1.5 kW at 115 VAC
  • Peak efficiency: 96.3%
  • Power density: 40 W/in3
  • Power factor >0.98 at 100% load
  • Total harmonic distortion <5% at 100% load

Typical applications

  • Power/On Board
  • Server Telecom

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Type
PCB/Cable/Panel
L(mm)
Packaging
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
Length1.6 mm
PackagingTape and Reel 
Width0.8 mm
Height0.7 mm
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
Length1.6 mm
PackagingTape and Reel 
Width0.8 mm
Height0.7 mm
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance47 µH
Rated Current0.75 A
Saturation Current0.5 A
Self Resonant Frequency10 MHz
MountSMT 
–
–
Length4.8 mm
–
Width4.8 mm
Height2.8 mm
–
–
–
Pins2 
–Check availability
SPECWR-WTB 1.25 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current1 A
–
–
MountTHT 
TypeVertical 
PCB/Cable/PanelPCB 
Length9.25 mm
PackagingTube 
–
–
Rated Current1 A
–
–
Pins6 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current50 A
–
–
MountTHR 
–
–
–
PackagingTape and Reel 
Width7 mm
Height3 mm
–
Inner ThreadM4 
Thread Length2.5 mm
Pins4 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current85 A
–
–
MountTHR 
–
–
–
PackagingTape and Reel 
Width10 mm
Height3.5 mm
–
Inner ThreadM4 
Thread Length3 mm
Pins8 
–Check availability
750344830
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability