IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER06Xs | Demoboard STEVAL-BLUEPLUG1

Very low power application module for Bluetooth® Smart v4.2

Overview

TopologyOther Topology
IC revision1

Description

The SPBTLE-1S is a Bluetooth® low energy system-on-chip application processor certified module, compliant with BT specifications v4.2 and BQE qualified. The SPBTLE-1S module supports multiple roles simultaneously and can act at the same time as Bluetooth smart master and slave device.The SPBTLE-1S is based on BlueNRG-1 system-on-chip and entire Bluetooth low energy stack and protocols are embedded into module.The SPBTLE-1S module provides a complete RF platform in a tiny form factor. Radio, embedded antenna and high frequency oscillators are integrated to offer a certified solution to optimize the time to market of the final applications.The SPBTLE-1S can be powered directly with a pair of AAA batteries or any power source from 1.7 to 3.6 V.

Features

  • Bluetooth v4.2 compliant
    • Supports master and slave modes
    • Multiple roles supported simultaneously
  • High performance, ultra-low power Cortex-M0 32-bit based architecture core
  • Programmable embedded 160 kB Flash
  • 24 kB embedded RAM with data retention
  • Interfaces:
    • 1 x UART, 1 x I²C, 1xSPI, 14 x GPIO, 2 x multifunction timer, 10-bit ADC, Watchdog and RTC, DMA controller, PDM stream processor, SWD debug interface
  • Bluetooth radio performance:
    • Max. Tx power: + 4 dBm
    • Excellent link reliability
  • On-board chip antenna
  • Small form factor: 11.5 mm x 13.5 mm
  • Complemented with Bluetooth low energy protocol stack library (GAP, GATT, SM, L2CAP, LL)
  • AES security co-processor
  • Bluetooth low energy SDK with wide range of profile available
  • Certifications:
    • EU (RED) type certificate
    • FCC, IC modular approval certification
    • SRRC Chinese certification
    • BT SIG end product QDID
  • Pre-programmed UART bootloader
  • Operating supply voltage: from 1.7 to 3.6 V
  • Operating temperature range: -40 °C to 85 °C

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 HV SMT Power Inductor (High Voltage), 1200 µH, 0.28 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1200 µH
Rated Current0.28 A
Saturation Current0.28 A
DC Resistance4.5 Ω
Self Resonant Frequency2.1 MHz
–Check availability