IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VIPER012XSTR | Demoboard STEVAL-POE45W1

Power over Ethernet (PoE) powered 45 W LED driver with Bluetooth Low Energy (BLE) enabled control reference design

Overview

TopologyBuck Converter
Input voltage48-57 V
Switching frequency30-120 kHz
IC revision1

Description

The STEVAL–POEL45W1 Power over Ethernet (PoE) powered LED driver reference design delivers a power output of 45 W and dims LEDs down to 1% of the maximumbrightness without any flicker. The solution supports remote dimming control via Bluetooth with the PoE_Lighting Android application (available on Google Play).You can use this reference design to develop complete indoor network-powered lighting solutions with IP-based Powered Devices (PDs), without additional AC power infrastructure, and extend the functionality to include remote data management via existing LAN networks.The reference design features a highly integrated PM8805 IEEE802.3bt-compliant Powered Device (PD) PoE interface, a high efficiency LED6000 LED driver able to source up to 3 ADC current, and a certified SPBTLE-1S Bluetooth Low Energy module, compliant with BT specifications v4.2 and BQE qualified.The STSW-POEL45FW board firmware is programmed via the STSWBNRG1STLINK utility.

Features

  • PoE-PD IEEE 802.3af/at/bt compliant
  • Constant current output, working in buck topology
  • Output current – 1.4 A with < 0.05% current regulation
    • Number of LEDs connected at output: 6 – 11
    • white LEDs (3.3 V each)
  • Wireless ON/OFF and dimming control with PoE_Lighting Android application
  • Digital dimming with 1% resolution
  • LED driver input voltage range 37 – 57 VDC
  • Peak efficiency at maximum load > 95%
  • Low standby power consumption < 100 mW
  • Comprehensive set of protections:
    • open/no-load circuit protection
    • short/overload circuit protection
  • RoHS compliant
  • WEEE compliant

Typical applications

  • Low power SMPS for home appliances, building and home control, small industrial, consumers, lighting, motion control
  • Low power adapters

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD HV SMT Power Inductor (High Voltage), 1500 µH, 0.32 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1500 µH
Rated Current0.32 A
Saturation Current0.46 A
DC Resistance4600 mΩ
Self Resonant Frequency1.4 MHz
Check availability