IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics Teseo-LIV3FL | Demoboard X-STM32MP-GNSS1

Overview

TopologyOther Topology
Input voltage3.3 V
IC revision1.0

Description

X-STM32MP-GNSS1 is an STM32 MPU expansion board with Teseo-LIV3FL module for Low Power Multi-Constellation GNSS positioning using various sensors for data accuracy.The X-STM32MP-GNSS1 interfaces with the STM32MP microprocessor via 40 pin GPIO connector pins using I2C, UART, GPIO connections for various components. It is compatible with both STM32MP157F-DK2 and Raspberry Pi’s GPIO connector layout.Teseo-LIV3FL is a global navigation satellite system (GNSS) standalone Low power module. It embeds the Teseo III positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS).iNEMO inertial module ISM330DHCX has a full-scale acceleration range of ±2/±4/±8/±16 g and a wide angular rate range of ±125/±250/±500/±1000/±2000/±4000 dps.QVAR Embedded ILPS22QS functions as a digital output barometer, supporting dual full-scale up to 4060 hPa.The IIS2MDC is a high-accuracy, ultra-low-power 3-axis digital magnetic sensor having dynamic range up to ±50 gauss.

Features

Teseo-LIV3FL GNSS ReceiverOn board iNEMO inertial module for accelerometer and gyroscopeQVAR embedded pressure sensor for altitude measurementMagnetometer for position accuracyLEDs for PPS, power, userKeys for reset, wakeup and userExternal LNA (Low Noise Amplifier) and SAW Filter for amplification of weak signalsEEPROM for automatic GPIO setup and driver setupCompatible with both STM32MP157F-DK2 and Raspberry Pi’s GPIO connector

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, M3
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Inner ThreadM3 
–
–
–
–
–
–
–
–Check availability