IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics TSC21x | Demoboard STEVAL-AETKT2V1

Overview

TopologySensors
Input voltage2.7-26 V
IC revision1.0

Description

The STEVAL-AETKT2V1 evaluation kit implements bidirectional current sense amplifiers by placing a sense resistor either in the high-side or in the low-side.The STEVAL-AETKT2V1 kit consists of a motherboard and two different daughterboards for different gain configurations.The TSC21x family implements zero drift technology and is specially designed to accurately measure current by amplifying the voltage across a shunt resistor connected to its input. The voltage drop (Vsense) is then amplified by an amplifier.Thanks to the use of thin film resistors, the TSC21x offers an extremely precise gain and very high CMRR performance.Moreover, thanks to the possibility of fixing the output common mode voltage through a reference pin, the TSC21x can be either used as a unidirectional or bidirectional current sensing amplifier.

Features

Input common mode voltage: 26 VOffset voltage: ±35 μV (±100 μV) max.Offset drift: 0.1 µV/°C max.Gain drift: 20 ppm/°C max.2.7 to 26 V supply voltageQuiescent current: 100 μA max.SC70-6 and QFN10 (1.8 x 1.4 mm) packageTemperature range: -40 to 125°CGain configuration from 50 V/V to 1000 V/VRoHS compliant

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 4, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability