IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics TSC201x | Demoboard STEVAL-AETKT1V2

Evaluation kit for high voltage bidirectional current sense amplifier

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
IC revision2.0

Description

The STEVAL-AETKT1V2 evaluation kit represents a bidirectional current sense amplifier with high side or low side sense resistor. The kit consists of a main board and individual daughter boards for the TSC2011, TSC2010 and TSC2012 high voltage, bidirectional, current sense amplifier ICs, which provide a fixed gain of 60, 20 or 100, respectively. The thin film resistor on the TSC201x devices ensure extremely precise gain and very high common-mode rejection ratio (CMRR) performance, even in high frequency ranges. They accurately measure current by amplifying the voltage (VSENSE) across a shunt resistor connected to the input. Moreover, the ability to fix the output common mode voltage means that the device can be either used as unidirectional or bidirectional current sensing amplifier.

Features

  • Wide common mode voltage range: -20 to 70 V
  • Offset voltage: ±200 μV max.
  • 2.7 to 5.5 V supply voltage
  • Quiescent current: 20 μA in Shutdown mode
  • Temperature range: -40 to 125°C
  • SO8 and MiniSO8 package
  • RoHS compliant

Typical applications

  • Factory Automation, Industrial Power and Tools
  • Automotive Motor Control, Electro-Mobility

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 5, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability