| Topology | Sensors |
| Input voltage | 18 V |
| IC revision | 1.0 |
The STEVAL-AETKT3V1 is an evaluation kit demonstrating TSC200, TSC201, TSC202 performances.These devices are current sense amplifier with an overcurrent protection function that can operate in both high side and low side configuration.The STEVAL-AET31V1B is a mother board, which can accept different daughter boards to use different gain configuration.STEVAL-AET32V1B is a daughter board with a TSC200 mounted with a gain of 20.STEVAL-AET33V1B is a daughter board with a TSC201 mounted with a gain of 50.STEVAL-AET34V1B is a daughter board with a TSC202 mounted with a gain of 100.TSC20x is specially designed to accurately measure current by amplifying the voltage across a shunt resistor connected to its input.
Wide common-mode voltage: -16 to 80 V2.7 to 18 V supply voltageQuiescent current: 1.8 mA maximumInternal open-drain comparator0.6 V internal referenceLatching capability on comparatorSO-8 and MiniSO-8 packageTemperature range -40 to 125°CRoHS compliant
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Pins | Type | Mount | IR (mA) | Working Voltage (V (AC)) | Color | Gender | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | |||
![]() | 434121025816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | 50 | – | – | – | 2.5 | 160 | 50000 | Black | No | not specified | |
![]() | 60900213521 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 2.44 | – | – | Bag | 1 | – | – | 3000 | 250 | Red | Jumper | – | – | – | – | – | – | |
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 2.54 | – | – | Bag | 1 | Straight | THT | 3000 | 250 | – | Pin Header | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | Bag | 2 | Straight | THT | 3000 | 250 | – | Pin Header | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | Bag | 4 | Straight | THT | 3000 | 250 | – | Pin Header | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012207128 | SPEC | ||
![]() | 434121025816 | SPEC | – |
![]() | 60900213521 | SPEC | – |
![]() | 61300111121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Pins | Type | Mount | IR (mA) | Working Voltage (V (AC)) | Color | Gender | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|