IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics TN4050HP-12L2Y | Demoboard STDES-SSR003V1

Overview

TopologyOther Topology
IC revision1.0

Description

The STDES-SSR003V1 is a ready to use reference design that features a solid state relay. The reference design allows us to evaluate TN4050HP-12L2Y as a 40 A switch for automotive and industrial AC applications.The reference design includes a driving circuit featuring a pulse transformer.The key product TN4050HP-12L2Y is an automotive qualified 40 A 1200 V thyristor assembled in the top side-cooled package HU3PAK.It offers higher specified noise immunity of 1000 V/µs and overvoltage robustness VDSM up to 1400 V. It also has optimized thermal management.

Features

Two 40 A SCRs TN4050HP-12L2YPackage with top side cooling and optimized thermal managementInsulated gate driver includedReady to test controlled half bridgeDirect connection to STM32 interface

Typical applications

  • Single and tri-phase controller rectifier bridge, AC/DC converter for motor drive, UPS and SMPS, Energy storage
  • OBC and charging stations, Solid state relay in heating control and motor starter

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
W(mm)
H(mm)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, Angled, THT
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
TypeAngled 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
Pins5 
–Check availability
SPECWP-THRBU REDCUBE THR with internal blind-hole thread, –, THR
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
MountTHR 
–
Rated Current85 A
–
Operating Temperature -55 °C up to +150 °C
PackagingBulk 
Width10 mm
Height7 mm
Inner ThreadM4 
Thread Length4 mm
Pins9 
–Check availability