IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics TESEO-VIC3DATR | Demoboard X-NUCLEO-GNSS2A1

Dead-reckoning GNSS expansion board based on Teseo-VIC3DA for STM32 Nucleo

Overview

TopologyOther Topology
IC revision1

Description

The X-NUCLEO-GNSS2A1 expansion board is based on the Teseo-VIC3DA tiny GNSS module. It represents an affordable, easy-to-use, global navigation satellite system (GNSS) module, which embeds a TeseoIII single die standalone positioning receiver IC, usable in different configurations in your STM32 Nucleo project.The Teseo-VIC3DA is a compact (16.0 x 12.2 mm) module that provides superior accuracy thanks to the on-board temperature compensated crystal oscillator (TCXO) and a reduced time-to-first fix (TTFF) with its dedicated real-time clock (RTC) oscillator.The Teseo-VIC3DA module runs the GNSS firmware (X-CUBE-GNSS1) to perform all the GNSS operations including acquisition, tracking, navigation, and data output without any external memory support.The X-NUCLEO-GNSS2A1 expansion board is compatible with the Arduino UNO R3 connector and the ST morpho connector. It can be plugged to an STM32 Nucleo development board and stacked with additional STM32 Nucleo expansion boards.

Features

  • Operating supply voltage: 3.3 V
  • Ambient temperature: -40/+85°C
  • Sensitivity: -163 dBm (tracking mode)
  • Interfaces:
  • a UART port
  • an I²C port
  • configurable digital I/O time pulse
  • EXTINT input for wake-up
  • NMEA protocol
  • Assisted GNSS:
  • autonomous AGNSS
  • real-time, server-based
  • Simultaneous multiconstellation:
  • GPS
  • Galileo
  • Glonass
  • BeiDou
  • QZSS
  • Compatible with STM32 Nucleo development boards
  • Compatible with the Arduino UNO R3 connector
  • Teseo-VIC3DA dead-reckoning automotive firmware
  • Provision of FWD and WHEELTICK signals
  • Automotive GNSS and 6-axis inertial sensor
  • LNA and SAW filters on the RF path
  • SMA female antenna connector
  • RoHS and WEEE compliant

Typical applications

  • Automotive GNSS deadreckoning module with 6axis IMU

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 4, Straight
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
744784156A
SPEC–, –, –
Simu­lation
Availability
–
Downloads4 files

RF & Microwave simulation models

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
–
MountSMT 
Length1 mm
Height0.5 mm
Rated Current0.2 A
–
Operating Temperature -40 °C up to +120 °C
–
–Check availability