IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STWBC2-HP | Demoboard STDES-50W2CWBC

50 W two-coil wireless charger transmitter reference design

Overview

TopologyWireless Power Transfer
Input voltage4.1-24 V
Switching frequency110-145 kHz
Output 138 V
IC revision1

Description

The STDES-50W2CWBC is a reference design that implements a Qi-compliant inductive wireless charger transmitter.It supports two coils, which could work alternatively to increase the Rx positioning freedom.The solution supports Qi EPP-compliant mode up to 15 W, featuring an ST proprietary protocol. It can also support 50 W or an even higher wireless power transfer.The STDES-50W2CWBC is based on the STWBC2-HP high-integration, high performance wireless charger system-on-chip.It integrates: three pairs of half-bridge gate drivers, the dedicated DC-DC controllers that support buck, boost and buck-boost topologies, the high-performance Q-factor measurement hardware, the high-resolution main PWM controller, the dedicated Qi communication modulator and demodulator, the USB-PD controller, the buck DC-DC,and the charge pump.It is suitable for one-coil and multicoil solutions in multiple topologies.The STDES-50W2CWBC is a fully assembled reference design developed for performance evaluation only, not available for sale.

Features

  • Qi v1.2.4-compliant wireless charging transmitter reference design following MPA2topology
  • Supports Qi EPP-compliant mode up to 15 W
  • Supports up to 50 W with ST proprietary protocol (STSC)
  • Supports two coils working alternatively for positioning freedom
  • Supports USB-PD wall adapter input
  • Boost DC-DC:
  • Key products: STWBC2-HP wireless charging transmitter SoC, STL20N6F7 LV MOSFET
  • Input: 4.1 to 24 V DC (from USB adapter)
  • Maximum input current: 3 A
  • Output: up to 38 V
  • Boost DC-DC controlled by STWBC2-HP SoC to convert USB adapter input to the DC bridge voltage of the wireless charger LC tank
  • Short DC-DC by P-MOS on the control of STWBC2-HP SoC for the best efficiency
  • Main bridge:
  • Key products: STWBC2-HP wireless charging transmitter SoC, STL20N6F7LV MOSFET, STG719 analog switch
  • Qi-compliant PID power control with frequency, duty-cycle, and voltage
  • Switching frequency: 110 to 145 kHz
  • ASK demodulation with voltage, current, and phase
  • FSK modulation
  • Protections for overvoltage, overcurrent, over temperature, and under voltage
  • Q-factor estimation
  • Auxiliaries:
  • Key product: STWBC2-HP wireless charging transmitter SoC
  • USB interface, embedded USB-PD stack
  • Embedded buck DC-DC to convert 5 to 27 V input to 3.3 and 5 V supply voltages
  • Embedded charge pump to double the voltage and support the embeddedgate drivers
  • Reserved I²C interface to upgrade to Qi v1.3 with an external secure MCU

Typical applications

  • Wireless Chargers

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Application
Interface Type
Type
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (DC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance1 µH
Rated Current4.8 A
Saturation Current4.6 A
Self Resonant Frequency110 MHz
MountSMT 
–
–
–
DC Resistance14 mΩ
–
–
–
–
Pins2 
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance3.3 µH
–
–
Self Resonant Frequency20 MHz
MountSMT 
Performance Rated Current10 A
Saturation Current @ 10%12.4 A
Saturation Current @ 30%27 A
DC Resistance14.9 mΩ
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current5 A
–
–
MountTHR 
–
–
–
–
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
PackagingTape and Reel 
–Check availability