IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STWBC | Demoboard Steval-ISB028V1

Wireless QiA34 Reference Design

Overview

TopologyWireless Power Transfer
Input voltage3-5.5 V
Output 15 V / 1 A
IC revisionV1

Description

The STWBC digital controller for wireless battery charger (WBC) transmitters from STMicroelectronics offers the most flexible and efficient solution for controlling power transfer from a WBC transmitter (TX) to a receiver (RX) in WBC-enabled phones, wearables, and other battery-powered devices that use electromagnetic induction for re-charge. As a member of the Qi Wireless Power Consortium and the PMA (Power Matters Alliance), ST ensures full compatibility with these leading wireless-charging protocols and is one of the first companies that hold certification for the newest Qi 1.1.2 A11 standard. The STWBC performs all the essential functions for transmitter control: it is able to precisely control the amount of transmitted power to match the requirements of the receiving unit in terms of maximizing the efficiency of the power transfer and minimizing any increase in operating temperature. The digital feedback between TX and RX units also allows the detection of metal objects close to the receiver (foreign object detection FOD) that could result in potential hazards, enabling the STWBC to stop power transmission when such objects are detected.

Features

  • Multiple Qi and PMA standards support
  • Qi 1.1.2 A11-certified
  • Up to 5W power capability for mobiles, wearables, remote controls
  • Native support for half-bridge and full-bridge topologies
  • 5V operating voltage.

Uniquely, the STWBC comes with firmware options to offer customers the ability to personalize their end product without the need of external microcontrollers:

  • A turn-key Qi 1.1.2 A11 certified solution (reference design board STEVAL-ISB027V1), fully interoperable with Qi-enabled mobile phones
  • API (application programming interface) access to customize the underlying firmware, for example modifying the behavior of the LEDs or GPIOs in response to the receiver behavior and supporting I²C and UART communication within a network

The device is offered together with a complete ecosystem to support customers in building their applications, including the Qi 1.1.2 A11-certified reference design board (STEVAL-ISB027V1), API libraries and documentation to develop software customizations, as well as a comprehensive graphical user interface to monitor real-time performance and diagnostics.

Housed in a VFQFPN32 package, the STWBC is available in full production at a price of US$3.00 in 1k volumes.

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
ISAT(A)
RDC(mΩ)
fres(MHz)
RDC max.(Ω)
VOP(V)
Version
Winding Style
Number of windings
L1(µH)
Z(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Compliance
Size
L2(µH)
L3(µH)
IR DC1(A)
IR DC2(A)
IR DC3(A)
RDC2 max.(mΩ)
RDC3 max.(mΩ)
fres 1(MHz)
fres 2(MHz)
fres 3(MHz)
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMSW SMT Mono-color Side View Waterclear, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.2 mm
Width1.5 mm
Height1 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1204 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]130 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.2 mm
Width1.5 mm
Height1 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1204 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-SL5 HC SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.5 mm
Width8.3 mm
Height5 mm
–
–
Inductance30 µH
Rated Current1400 mA
–
–
–
DC Resistance0.06 Ω
–
VersionSMT 
Winding Stylesectional 
Number of windings2 
Inductance [1]30 µH
Impedance2200 Ω
Rated Current1400 mA
DC Resistance [1]0.06 Ω
Rated Voltage80 V
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5 mm
Width5 mm
Height4 mm
–
–
Inductance2.2 µH
Rated Current3800 mA
Saturation Current5.3 A
DC Resistance19 mΩ
Self Resonant Frequency77 MHz
–
Operating Voltage120 V
–
–
–
–
–
–
–
–
–
Size5040 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
–
Length10 mm
Width10 mm
Height5 mm
–
–
Inductance3.3 µH
Rated Current7500 mA
Saturation Current9 A
–
Self Resonant Frequency42 MHz
DC Resistance0.0105 Ω
Operating Voltage120 V
VersionPerformance 
–
Number of windings5.5 
–
–
–
–
–
–
Size1050 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-WPCC Wireless Power Array, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length130 mm
Width54.7 mm
Height8 mm
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
Inductance [1]12.5 µH
–
Rated Current9000 mA
DC Resistance [1]0.065 Ω
–
ComplianceQi - A6 
Size130 x 55 x 8 mm 
Inductance [2]11.5 µH
Inductance [3]12.5 µH
Rated Current DC [1]9 A
Rated Current DC [2]9 A
Rated Current DC [3]9 A
DC Resistance [2]65 mΩ
DC Resistance [3]65 mΩ
Self Resonant Frequency [1]14 MHz
Self Resonant Frequency [2]14 MHz
Self Resonant Frequency [3]14 MHz
Power Capability [1]150 W
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–
Size1206 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–
Size1210 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance22 µF
Capacitance±20% 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–
Size1210 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750315121
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length19.55 mm
Width23.75 mm
Height10.65 mm
–
PackagingTape and Reel 
Inductance5 µH
–
Saturation Current8.5 A
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeEPC17 
–
–
–
–
–
–
–
–
–
–
–
–Check availability