IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STWBC | Demoboard STEVAL-ISB027V1

Qi A11 wireless charger transmitter evaluation board based on STWBC

Overview

TopologyWireless Power Transfer
Input voltage3.3-5 V
Switching frequency110-205 kHz
Output 15 V / 1.5 A
IC revision3

Description

The STEVAL-ISB027V1 is a Qi 5 Watt wireless battery charger transmitter evaluation board based on the STWBC digital controller for wireless battery charger transmitters. The solution is certified in accordance with the Qi standard, A11 topology. The STEVAL-ISB027V1 provides a complete kit which includes the STWBC IC, firmware, layout and tools. The layout is based on a cost-effective 2-layer PCB. Tools for the STEVAL-ISB027V1 are available on www.st.com, and allow users to access run time information such as the current power delivered or the FOD status. The STWBC firmware offers users the flexibility to modify the behavior of the LEDs or GPIOs, while adding customizable I²C and UART communication.

Features

  • STWBC digital controller
  • 5 W output power
  • Qi 1.1.2 A11 certified
  • Foreign object detection (FOD)
  • Resistive and capacitive modulation
  • Active presence detector
  • Turn-key & FW APIs
  • complete kit (IC, firmware, tools)
  • RoHS compliant

Typical applications

  • PMA / Qi A11 / Qi A13
  • Wearable appliations

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
Size0603 
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
Size0603 
–
–
–
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ComplianceQi - A11; MP-A11 
Size53 x 53 x 6 mm 
Inductance6.3 µH
Rated Current13 A
DC Resistance25 mΩ
Self Resonant Frequency11 MHz
Q-Factor80 
–Check availability
744784227A
SPEC–, –, –
Simu­lation
Availability
–
Downloads4 files

RF & Microwave simulation models

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
–
–
–
–
–
–
–
Size0402A 
Inductance0.27 µH
Rated Current0.1 A
DC Resistance4500 mΩ
Self Resonant Frequency400 MHz
–
–Check availability