 | 691210910002 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 5.48 | – | – | – | THT | 150 | 2 | – | – | – | – | Horizontal | 6 | Box | |
 | 632723300011 | SPEC
| – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | USB 3.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | Type C | THR | 48 | 24 | – | – | 1.9 | Receptacle | Horizontal | 5 | Tape and Reel | |
 | 150060RS75000 | SPEC
| | 26 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | SMT | – | – | – | 0.7 | – | – | – | – | Tape and Reel | |
 | 150060GS75000 | SPEC
| | 26 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | SMT | – | – | – | 0.7 | – | – | – | – | Tape and Reel | |
 | 885012205058 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 330 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | |
 | 61300611821 | SPEC
| – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 15.74 | – | – | – | THT | 250 | 6 | Single | – | – | Socket Header | Straight | 3 | Tray | |
 | 61301011821 | SPEC
| – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 25.9 | – | – | – | THT | 250 | 10 | Single | – | – | Socket Header | Straight | 3 | Tray | |
 | 61300811821 | SPEC
| – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 20.82 | – | – | – | THT | 250 | 8 | Single | – | – | Socket Header | Straight | 3 | Tray | |