IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32G473QE | Demoboard B-G473E-ZEST1S

Overview

TopologyMotor Drive
Input voltage5 V
IC revision1.0

Description

The B-G473E-ZEST1S Discovery kit is a part of the motor-control development platform supporting ZeST and HSO algorithms. B-G473E-ZEST1S is a control board with the STM32G473QET6 microcontroller in the ZeST Discovery pack and works together with a Power board such as STEVAL-LVLP01, an optional adaptor board such as B-ZEST-ADAPT1, and an accessories package such as B-MOTOR-PMSMA1.The B-G473E-ZEST1S control board is connected to the power board or adaptor board through an embedded MC connector V2. B-G473E-ZEST1S can also support motor driver expansion boards X-NUCLEO-IHM08M1, X-NUCLEO-IHM09M1, and X-NUCLEO-IHM16M1 via the Morpho MC connector. STLINK-V3EC is integrated into the board, as an embedded in-circuit debugger and programmer for the STM32 MCU and the USB Virtual COM port bridge.The STM32 ZeST algorithm is available for selected users only.

Features

STM32G473QET6 microcontroller based on the Arm® Cortex®‑M4 core, featuring 512 Kbytes of flash memory and 128 Kbytes of SRAM in an LQFP128 packageThree user LEDsUser/tamper and reset push-buttonsPotentiometer for ADCBoard connectors:MC connector V2Morpho MCSTDC14 and USART debug portsFlexible power-supply options: 5V from Power board, ST-LINK USB VBUS, or 5V external sources from Morpho MC connectorOn-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: two Virtual COM ports, and debug portComprehensive free software libraries and examples available with the STM32CubeG4 MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDEPart of STM32 motor control ecosystem with X-CUBE-MCSDK motor project configuration toolSTM32 ZeST algorithm available for selected users only

Typical applications

  • Motor Controller Board

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Emitting Color
λPeak S typ.(nm)
λPeak V typ.(nm)
λDom S typ.(nm)
λDom V typ.(nm)
IV S typ.(mcd)
IV V typ.(mcd)
VF S typ.(V)
VF V typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SBTW SMT Bi-color TOP LED Waterclear, Super Red & Bright Green, 645 nm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorSuper Red & Bright Green 
Peak Wavelength (Super Red) [typ.]645 nm
Peak Wavelength (Bright Green) [typ.]572 nm
Dominant Wavelength (Super Red) [typ.]630 nm
Dominant Wavelength (Bright Green) [typ.]570 nm
Luminous Intensity (Super Red) [typ.]60 mcd
Luminous Intensity (Bright Green) [typ.]40 mcd
Forward Voltage (Super Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Check availability