IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32F401VE | Demoboard STEVAL-MKI109V3

Overview

TopologySensors
IC revision1.0

Description

ST's ready-to-use MEMS motherboard (STEVAL-MKI109V3) development platform lets engineers monitor the behavior of ST MEMS sensors, which can help accelerate time to market and maximize the performance of new product designs. This board is compatible with ST MEMS adapter boards and supports I2C and SPI data modes for very high output data rates.This professional MEMS tool features a high-performance STM32F401VE microcontroller and flexible power management with software-adjustable power circuitry that allows you to set the sensor supply voltage from 0 to 3.6 V and replicate the operating conditions in the intended application. The board includes accurate power monitoring on sensor supply voltage and current, so external instruments are not required.You can run a graphical user interface (GUI) like Unico GUI (STSW-MKI109L for Linux, STSW-MKI109M for Mac OSX and STSW-MKI109W for Windows), on a host PC to manage data flow from MEMS sensors and analyze MEMS sensor waveforms, which can help you explore the operating modes and power settings to optimize sensor performance and accuracy in your application.The STM32F401VE ARM Cortex-M4 microcontroller with DSP and FPU can process much more than sensor readings such as barometric pressure and accelerometer or gyroscope data; it can handle complex datasets like optical or electronic image stabilization (OIS and EIS, respectively) from ST’s advanced 6-axis inertial modules, and can be used to evaluate the latest generation of high-resolution MEMS sensors for industrial applications.

Features

Compatible with all available ST MEMS adapter boardsControlled by the STM32F401VE high-performance ARM Cortex™ - M4 microcontrollerSoftware-adjustable power circuitry to set sensor supply voltage from 0 to 3.6 VIncludes a DIL24 socket for easy MEMS adapter connectionAdjustable MEMS DIL24 power supplyDFU-compatible for USB microprocessor firmware updateUSB 2.0 full-speed compliantEmbedded power monitoring circuitry on sensor supply voltage and currentDebugging connector for SWD/JTAGCan be used with PC software like Unico GUI to manage and analyze MEMS sensor dataRoHS compliant

Typical applications

  • evaluate the latest generation of high-resolution MEMS sensors for industrial applications.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 12, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
TypeStraight 
MountTHT 
Length30.48 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability