IC manufacturers STMicroelectronics

IC manufacturers (107)

STMicroelectronics STM32F334R8T6 | Demoboard STEVAL-DPSTPFC2

Overview

TopologyOther Topology
IC revision2.0

Description

The STEVAL-DPSTPFC2 kit is a 1 kW power factor correction (PFC) converter based on bridgeless totem-pole topology, operating in continuous conduction mode (CCM) and designed to address high efficiency and power density.The solution is based on gallium nitride (GaN) technology SGT080R70ILB, and the advantage of negligible reverse recovery losses makes it ideal in this kind of applications where CCM mode is required.The low frequency leg in this topology is realized using Si MOSFET ST8L65N044M9 instead of using diodes, reducing conduction losses.The STEVAL-DPSTPFC2 kit regulates a constant output bus voltage both at 115 and 230 Vrms, reaching a peak efficiency of nearly 99%.The control algorithm is implemented using the vertically pluggable control board, STEVAL-DPS334C1.The gate drivers used, STGAP2GSN and STGAP2D ensure reliable driving for the GaN and Si MOSFET respectively also providing galvanic isolation.

Features

Nearly 99% peak efficiencyInput voltage range: 90 to 264 VacLine frequency range: 47 to 63 HzMaximum output power: 1 kW at 230 Vac, 500 W at 115 VacNominal output voltage: 400 VdcPower factor: > 0.98 at 230 Vac, > 0.99 at 115 Vac, full loadTotal harmonic distortion (THDi): < 4% at 115 Vac, < 5% at 230 Vac, full loadSwitching frequency: 70 kHzPower stage based on SGT080R70ILB PowerGaN and ST8L65N044M9 MDmesh M9 Power MOSFETControl system based on 2p2z regulators

Typical applications

  • Power supplies and converters - AC-DC converters

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 470 Ω, 1200 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz470 Ω
Maximum Impedance1200 Ω
Maximum Impedance300 MHz 
Rated Current 2620 mA
DC Resistance0.45 Ω
TypeHigh Speed 
Check availability