IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32F334 | Demoboard STEVAL-DPSLLCK

3 kW Full Bridge LLC resonant digital power supply evaluation kit

Overview

TopologyBuck Converter
Input voltage375-425 V
Switching frequency120-250 kHz
Output 148 V / 63 A
IC revision1

Description

The STEVAL-DPSLLCK1 is a digitally controlled 3 kW full bridge LLC resonant DC-DC converter with output synchronous rectification. The kit consists of a power board, digital control board, adapter board, and firmware modules.The full bridge primary section of the LLC converter is based on MDmesh DM2 Power MOSFETs for high efficiency performance. The PWM switching frequency is digitally controlled to regulate the output voltage. The converter operates at near resonant frequencies to maximize efficiency and achieve Zero Voltage Switching (ZVS) over the entire operating range.The HF transformer provides galvanic isolation and magnetic integration of the inductive elements for a compact design.Synchronous rectification (SR) with STripFET F7 Power MOSFETs is employed on the secondary side to reduce conduction losses.The STM32F334 microcontroller on the digital control board embeds a high resolution timer for finer regulation and can communicate status information via USART, CAN, SMBus, and opto-coupled serial communication.Both the primary and secondary sections are supplied by an off-line flyback circuit based on VIPer27HD which provides regulated voltages to the control board, the gate driver ICs and the signal conditioning circuits.You can connect a PFC to the power board and extend communication and interfacing with the supplied adapter board.

Features

  • Power ratings: - input DC voltage: 375 V to 425 V
  • output voltage: 48 V
  • maximum output current: 62.5 A
  • output power: 3 kW
  • peak efficiency: 95.3%
  • HF transformer isolation voltage: 4 kV
  • Resonant and switching frequencies: - max DC-DC switching frequency: 380 kHz (at startup)
  • closed loop switching frequency: 120 kHz to 250 kHz
  • resonant frequency: 175 kHz
  • Protection mechanisms: - undervoltage and overvoltage protection on input and output
  • overtemperature protection
  • short-circuit protection
  • forced cooling with air flow speed modulation according to the output power and temperature
  • Efficiency: - adaptive synchronous rectification
  • light load burst mode
  • Digital control with STM32F334 microcontroller

Typical applications

  • LLC Resonant Converter / AC-DC PSU for Server and Telecom

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SW(mm)
L(mm)
Ti
To
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vaux(V)
ISAT(mA)
VT(V (AC))
fswitch(kHz)
L(mH)
NPRI : NSEC : NAUX
W(mm)
H(mm)
Mount
Size
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SSTIE Steel Spacer Stud, metric, internal/external, 5 mm, 10 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5 mm
Length10 mm
Inner ThreadM3 
Outer ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, 5 mm, 10 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5 mm
Length10 mm
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 1 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Length1 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.5 mm
Height0.5 mm
MountSMT 
Size0402 
Impedance @ 100 MHz470 Ω
Maximum Impedance1200 Ω
Maximum Impedance300 MHz 
Rated Current 2620 mA
DC Resistance0.45 Ω
TypeHigh Speed 
–Check availability
SPECWE-OLSTM Offline Flyback Transformers, –, 18.5 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Length18.5 mm
–
–
Input Voltage 265 - 297 V (AC)
Output Voltage 15 V
Output Current 1500 mA
Output Voltage 212 V
Output Current 2220 mA
Auxiliary Voltage15 V
Saturation Current420 mA
Insulation Test Voltage3000 V (AC)
Switching Frequency 115
Inductance2.3 mH
Turns Ratio19.14:1:2.43:3 
Width16.5 mm
Height18.8 mm
MountTHT 
SizeEE16/7/5 
–
–
–
–
–
–
–Check availability