IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32F303RE | Demoboard STEVAL-GMBL02V1

Reference design kit for Gimbal controller for drones and handheld applications

Overview

TopologyOther Topology
IC revision1

Description

The STEVAL-GMBL02V1 reference design kit is a complete triple motor field-oriented control (FOC) demonstration and evaluation platform. The kit is as an integrated environment for three axis Gimbal controller applications in the 6.0 V to 8.4 VDC bus voltage range (2 LiPo batteries), which you can increase up to 11 V with a maximum output current of 1.3 A for each motor drive.The design features the STM32F303RE microcontroller with ARM® Cortex®-M4 32-bit core and the STSPIN233 low voltage three phase and three sense motor driver.The STEVAL-GMBL02V1 is equipped with a USB interface for real-time data exchange. The kit includes an STEVAL-UKI001V1 ST-LINK adapter for serial wire debug (SWD) and corresponding cable. If you mount the STEVAL-UKI001V1 on the ST-LINK/V2-1 debugging section of an STM32 Nucleo-64 board, you can program and debug the STM32F303RE microcontroller with a compatible toolset via USB.

Features

  • Up to three-axis Gimbal controller.
  • Compact (50 x 50 mm) design, suitable for mounting on:
  • drones
  • handheld cameras
  • Three STSPIN233 low voltage three phase and three sense motor drivers.
  • STM32F303RE microcontroller with ARM® Cortex®-M4 core able to simultaneously drive three PMSMmotors:
  • MCU runs a high efficiency field oriented control (FOC) algorithm compatible with the most common position sensors on Gimbal motors (PWM or analogic inputs)
  • compatible with open loop sensorless algorithm
  • Operating voltage from 6.0 V to 8.4 V (2 LiPo batteries).
  • maximum output current 1.3 ARMS.
  • Protection mechanisms:
  • triple single shunt current sensing network
  • non-dissipative overcurrent protection
  • short-circuit protection
  • thermal shutdown
  • hardware overvoltage and polarity inversion protection
  • on-board inertial measurement unit LSM6DSL (frame IMU)
  • compatible with external SPI/I2C inertial measurement units (camera IMU)
  • STEVAL-UKI001V1 Serial Wire Debug (SWD) board with cable
  • USB connector for real-time data communication
  • three connectors for Pitch, Roll and Tilt axis target angle inputs (PWM mode)
  • one channel DAC output and one GPIO test point for debugging purpose
  • 2 Kbit serial I2C bus EEPROM for data storage
  • WEEE and RoHS compliant

Typical applications

  • Gimbal controller for drones and handheld applications

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Version
Type
Mount
L(mm)
IR(A)
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-BHD 2.54 mm Male, 20, Low Profile
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins20 
VersionLow Profile 
TypeStraight 
MountTHT 
Length33.06 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Check availability