WR-PHD Jumper

Characteristics

  • Pitch: 1.27 mm

Reference Designs

  • RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Pins
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-PHD Jumper
622002115121
SPEC1, 1 A, 250 V (AC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Rated Current1 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
Design Kit
Check availability
WR-PHD Jumper
62200213421
SPEC1, 1 A, 250 V (AC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Rated Current1 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
Design Kit
Check availability

Assortments

Articles from this product series can be found in the following assortments: