IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STCMB1 | Demoboard STDES200GANADP

19 V - 200 W adapter reference design based on STCMB1, SRK2001A and MASTERGAN1

Overview

TopologyOther Topology
IC revision1

Description

The STDES-200GANADP reference design is a 19V-200W converter tailored for the typical specification of an AC-DC adapter for all-in-one systems, gaming applications, SMPS for LED TV, and lighting applications. It ensures a wide input main range, a very low power consumption at light load, and a good average efficiency.

Features

  • Common features
  • SO20W package
  • 800 V high voltage start-up with integrated input voltage sensing
  • Active input filter capacitor discharge circuitry for reduced standby power compliant with IEC 62368-1 and UL Demko certified
  • Independent debug mode for both converters 
  • PFC controller features
  • Enhanced constant on-time PFC with input voltage feedforward, THD optimizer
  • Complete set of protections: ac brownin/out, inrush control, OVP, OCP, inductor saturation, feedback disconnection 
  • LLC controller features
  • Proprietary timeshift control for improved input ripple rejection and dynamic response
  • Half-bridge operation up to 750 kHz with self-adjusting deadtime
  • Complete set of protections: dc brown-out, two-level OCP, hard switching prevention (HSP) function for anti-capacitive mode protection and safe start-up
  • Synchronous burst mode operation with PFC enhances light-load efficiency

Typical applications

  • LED street lighting
  • Ac-dc adapter, open frame SMPS, SMPS for LED TV, desktop and all-in-one PC 
  • Consumer andindustrial SMPS compliant with “Energy Using Product” directive (EuP) Lot 6, DOE and European CoC ver. 5, Tier 2

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (AC))
Size
Operating Temperature
Safety Class
VIMP(V (DC))
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Application
dV/dt(V/µs)
DF @ 1 kHz(%)
Pitch(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSSA Interference Suppression, 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage250 V (AC)
Size1812 
Operating Temperature -55 °C up to +125 °C
Safety ClassX1 / Y2 
Impulse Voltage5000 V (DC)
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width3.2 mm
Height2.5 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, 150 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 nF
Capacitance±10% 
Rated Voltage275 V (AC)
SizePitch: 10 mm 
Operating Temperature -40 °C up to +105 °C
Safety ClassX2 
–
–
Insulation Resistance30 GΩ
–
Length13 mm
Width7 mm
Height12 mm
–
PackagingBulk 
ApplicationAcross the mains 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Pitch10 mm
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, 470 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Capacitance±10% 
Rated Voltage275 V (AC)
SizePitch: 15 mm 
Operating Temperature -40 °C up to +105 °C
Safety ClassX2 
–
–
Insulation Resistance21.28 GΩ
–
Length18 mm
Width8 mm
Height14 mm
–
PackagingBulk 
ApplicationAcross the mains 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Pitch15 mm
–
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage35 V (AC)
–
–
–
–
Dissipation Factor9 %
–
–
Length11.5 mm
–
–
–
PackagingAmmopack 
–
–
–
Pitch3.5 mm
Endurance 3000
Ripple Current560 mA
Leakage Current35 µA
Diameter8 mm
–Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, 330 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 µF
Capacitance±20% 
Rated Voltage25 V (AC)
–
–
–
–
Dissipation Factor8 %
–
–
Length12.5 mm
–
–
–
PackagingAmmopack 
–
–
–
Pitch5 mm
Endurance 2000
Ripple Current4900 mA
Leakage Current1650 µA
Diameter10 mm
–Check availability