IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STCH02 | Demoboard STEVAL-USBPD45H

Getting started with the 45 W wall adapter solution for USB adapter solution for USB Type-C Power Delivery

Overview

TopologyFlyback Converter
Input voltage85-264 V
Switching frequency260 kHz
Output 115 V / 3 A
IC revision1

Description

This board has been physically tested and validated; it is not for sale.This USB Power Delivery wall adapter is a USB-IF certified solution with a 45 W isolated power supply with USB Power Delivery controller.This USB Type-C PD wall power adapter design is for universal line voltage applications based on the STCH02 Primary controller and STUSB4700 USB PD controller.The 5 V, 9 V and 15 V USB output voltage profiles all have a 3 A rating.The offline power supply is implemented in an isolated flyback topology based on the STCH02 quasi-resonant controller with ultra-low standby power consumption. The USB Power Delivery (PD) is managed by the STUSB4700 and is Type-C compatible: power negotiation, Vbus discharge, protections, etc. are entirely managed by the IC.The USB power supply architecture connects a power board with a controller board. This design optimizes the form factor and lets you scale the power section up or down to suit different USB Power Adapter applications.

Features

  • USB wall power adapter input: 85 VAC to 264 VAC
  • USB voltage output: 5 V, 9 V and 15 V
  • Current limit: 3 A for all voltage level profiles
  • Load power limited to 45 W
  • Cable compensation
  • Isolated quasi-resonant flyback
  • Efficiency 90% (approx.)
  • USB Type-C Power Delivery compatible
  • USB-IF certified

Typical applications

  • AC-DC chargers for smartphones, tablets, camcorders and other handheld equipment
  • AC/DC adapters for STB, notebooks and auxiliary power supplies

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.7 A, 10 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.7 A
Inductance10 mH
DC Resistance350 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.5 mm
Height18 mm
MountTHT 
Check availability
SPECWE-CMB NiZn Common Mode Power Line Choke, 1.5 A, 0.1 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance0.1 mH
DC Resistance80 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
Check availability