| Topology | Flyback Converter |
| Input voltage | 90-264 V |
| Output 1 | 20 V |
| IC revision | 1.0 |
The EVLSTACF01-65WU is a 65 W Active Clamp Flyback (ACF) converter designed to evaluate the STACF01, ACF controller. The board can receive a universal AC input voltage and provides a selectable output voltage based on the USB PD specifications, from 5 V to 20 V.At the primary side, the STACF01 is paired with the MasterGaN1L, a 600 V half-bridge enhancement mode GaN HEMT with high-voltage drivers.The STACF01 integrates a buck boost that allows to achieve low standby power consumption with a single transformer’s auxiliary winding.A synchronous rectification based on the SRK1004 is employed at the secondary side to enhance the efficiency.The STACF01 integrates an 800 V rated high-voltage startup, and offers a full set of protections and features, such as AC-brownout, X-CAP discharge, overload and short-circuit protection, output overvoltage protection.
Universal AC input voltage: 90~264 VAC, 47~63 HzMaximum output power: 65 WSelectable output voltage: 5-9-12-15-20 VDCPeak efficiency: 93.7% full load @230 VACStandby power consumption:46 mW@115 VAC62 mW@230 VACKey products: STACF01, MasterGaN1L, SRK1004
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Mount | L (µH) | IR (A) | RDC max. (mΩ) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74406042100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQFS SMT Power Inductor | 1.1 | 45 | SMT | 10 | 1.61 | 133 | ||
![]() | 7447051 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | THT | 37 | 1.3 | 120 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74406042100 | SPEC | |
![]() | 7447051 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Mount | L (µH) | IR (A) | RDC max. (mΩ) | Samples |
|---|