IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST95HF

Near field communication transceiver

Overview

TopologyBuck Converter
Input voltage3.3 V
Switching frequency13550-13567 kHz
IC revision3

Description

The ST95HF is an integrated transceiver IC for contactless applications.

The ST95HF manages frame coding and decoding in Reader, Card Emulation and Peer-to-Peer modes for standard applications such as near field communication (NFC), proximity and vicinity standards.

The ST95HF embeds an Analog Front End to provide the 13.56 MHz Air Interface.

The ST95HF supports ISO/IEC 14443 Type A and B communication in Reader and Card Emulation modes, ISO/IEC 15693 (single or double subcarrier in Reader mode only) and ISO/IEC 18092 protocols in Reader and Card Emulation modes.

The ST95HF also supports the detection, reading and writing of NFC Forum Type 1, 2, 3 and 4 tags

Features

  • Operating modes supported:
  • Reader/Writer
  • Card Emulation (ISO/IEC 14443-3 Type A)
  • Peer-to-Peer
  • Hardware features
  • Dedicated internal frame controller
  • Highly integrated Analog Front End (AFE) for RF communications
  • Transmission and reception modes
  • Optimized power management
  • Tag Detection mode
  • Field Detection mode
  • RF communication @13.56 MHz
  • ISO/IEC 14443 Type A and B in Reader and Card Emulation modes
  • ISO/IEC 15693 in Reader mode
  • ISO/IEC 18092 in Reader and Card Emulation modes
  • MIFARE® Classic compatible 12
  • Communication interfaces with a Host Controller
  • Serial peripheral interface (SPI) Slave interface up to 2 Mbps
  • Up to 528-byte command/reception buffer (FIFO) depending on communication protocol
  • 32-lead, 5x5 mm, very thin fine pitch quad flat (VFQFPN) ECOPACK®2 package

Typical applications

  • Industrial
  • Gaming
  • Consumer electronics
  • Healthcare

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
L(µH)
IR(mA)
VR(V)
VT(V (DC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CNSW SMT Common Mode Line Filter, 90 Ω, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz90 Ω
–
–
–
DC Resistance0.3 Ω
–
Winding Stylebifilar 
Inductance0.111 µH
Rated Current370 mA
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
ApplicationUSB 2.0 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 300 Ω, 450 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
–
Rated Current1500 mA
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 3000 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance3000 Ω
Maximum Impedance180 MHz 
Rated Current 2900 mA
DC Resistance0.5 Ω
TypeHigh Speed 
–
–
Rated Current200 mA
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 2200 Ω, 3000 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz2200 Ω
Maximum Impedance3000 Ω
Maximum Impedance80 MHz 
Rated Current 2800 mA
DC Resistance0.6 Ω
TypeWide Band 
–
–
Rated Current200 mA
–
–
–
–Check availability