IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics PM8805 | Demoboard STEVAL-POE006V1

3.3V/20A, active clamp forward converter, Power Over Ethernet (PoE) IEEE 802.3bt compliant reference design

Overview

TopologyLAN / POE
Input voltage3.3 V
IC revisionRev 3

Description

The PM8805 is a system-in-package for smart power supply of Power over Ethernet (PoE) Powered Devices (PD) and it is applicable for power level up to 99.9 W.It embeds: two active bridges and their driving circuitry, a charge pump to drive the high-side MOSFETs, the hot swap MOSFET and the interface compliant with IEEE 802.3bt.The device performs the physical layer classification, providing the indication of successful PSE type identification. A 4-pair PSE is identified and the information is available by a dedicated matrix of Tx signals.The device works with power either from the Ethernet cable or from an external power source such as a wall adapter, with possible prevalence of the auxiliary source with respect to the PoE.The PM8805 is suitable to build the interface section of PoE switch mode power supplies targeting the highest conversion efficiency. It provides a PGD signal that can be used to enable a PWM controller, a DC-DC converter or an LED driver.

Features

  • System in package integrating a double active bridge, a hot-swap MOSFET and a PoE-PD
  • Supports legacy high power, 4-pair applications
  • 100 V N-ch MOSFETs with 0.2 Ω total path resistance for each active bridge
  • Identifies which kind of PSE (standard or legacy) it is connected to and provides successful IEEE 802.3af/at/bt classification indication as a combination of the T0, T1 and T2 signals (open drain)
  • Smart operation mode selection through the STBY, FAUX and RAUX control signals
  • QFN 56 8x8mm package with 43 pins and 6 exposed pads
  • PWM peak current mode controller
  • Input operating voltage up to 75 V
  • Internal high voltage start up regulator with 20 mA capability
  • Programmable fixed frequency up to 1 Mhz
  • Soft startup with settable time
  • Soft turn off (optionally disabled)
  • Dual 1 APK, low side complementary gate drivers
  • GATE2 can be turned off for reduced consumption
  • 80% maximum duty cycle with internal slope compensation
  • QFN 16 3x3mm package with exposed pad

Typical applications

  • PoE lighting systems
  • High power wireless data systems / Security cameras / Access points / Public information displays
  • various applications including wireless access points, supplied with a PoE-PD interface and a DC-DC active clamp forward converter

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (AC))
Mount
L(µH)
LSmin.(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 8.9 A, 12.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.9 A
Saturation Current @ 30%12.1 A
DC Resistance15 mΩ
DC Resistance16.5 mΩ
Self Resonant Frequency25 MHz
–
Number of windings1 
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
MountSMT 
Inductance5.6 µH
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
DC Resistance65 mΩ
–
Winding Stylesectional 
Number of windings2 
Inductance [1]470 µH
Maximum Impedance1800 Ω
Rated Current1600 mA
DC Resistance [1]0.065 Ω
Rated Voltage80 V
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1000 V (AC)
MountSMT 
Inductance470 µH
Leakage Inductance [min.]3000 nH
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance [1]180 µH
–
–
–
–
Data rate1000BASE-T 
Ports1 
PoE4PPoE (up to 1500 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance180 µH
–
–Check availability