IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics MASTERGAN4 | Demoboard EVLMG4-500WIBCK

High power inverse buck for dimmable LED application with MASTERGAN4, HVLED002 and VIPER06XS

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage400 V
IC revision1

Description

This document describes the EVLMG4-500WIBCK evaluation board, designed to drive a dimmable LED load with a GaN-based, synchronously rectified inverse buck topology; the switching element and diode are replaced by MASTERGAN4, mounted on a daughterboard to obtain a compact and scalable application. The HVLED002 controller manages the inverse buck mainly composed by T1 and MASTERGAN4. The supply of the HVLED002 is generated by ViPer06XS, that converts the input voltage of the buck to the voltage needed at Vdd pin, eliminating the need of an external power supply.The circuit is configured to generate 1 A, but different output currents are selectable changing the shunt resistor combination on the daughterboard with the MASTERGAN4.The board operates with 400 V input voltage and output voltage range between 150 V and 350 V.A dimming circuit is present on the board. It consists of two circuits: the analog and PWM circuit. It enables the regulation of the output current between the 100% and 0%.The over voltage and short circuit protection are guaranteed.

Features

  • Input voltage: Vin = 400 Vdc, Vdim = 10 Vdc
  • Output voltage range: 150 V – 350 V
  • Output current: 0.7 A – 1 A – 1.3 A, selectable with shunt resistor
  • High precision output current, with output current variation lower than 5%
  • High efficiency up to 99.4% @Iout = 1 A Vout = 350 V
  • No heatsink required
  • Dimming between 0% - 100%
  • PCB dimension: 48.7 mm x 65.1 mm x 37 mm
  • Motherboard: 48.7 mm x 65.1 mm
  • Daughterboard: 30 mm x 40 mm
  • RoHS compliant

Typical applications

  • High power dimmable LED

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operating Temperature
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 330 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 pF
Capacitance±5% 
Rated Voltage16 V (DC)
Size0603 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage630 V (DC)
Size1812 
–
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width3.2 mm
Height2 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +85 °C
–
–Check availability