IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics M95P32 | Demoboard X-NUCLEO-PGEEZ1

Standard SPI page EEPROM memory expansion board based on M95P32 series for STM32 Nucleo

Overview

TopologyOther Topology
IC revision1.0

Description

The X-NUCLEO-PGEEZ1 expansion board is designed for the M95P32 series SPI page EEPROM for data reading and writing.This expansion board allows developers to evaluate the new memory page EEPROM through a single/dual/quad SPI interface.It acts as an external storage device that can be used to store data, such as manufacturing traceability, calibration, user settings, error flags, data logs, and monitoring data to build more flexible and accurate applications.The X-NUCLEO-PGEEZ1 expansion board can be plugged on top of an STM32 Nucleo-144 (via ZIO connectors) or STM32 Nucleo-64 (via Arduino® UNO R3 connectors).

Features

  • Up to 32-Mbits SPI bus embedded page EEPROM
  • 50 MHz read single output
  • 80 MHz fast read single/dual/quad output with one dummy byte
  • Page program with buffer load
  • Ultra-low power consumption
  • Free comprehensive development firmware library and sample implementation available when the X-NUCLEO-PGEEZ1 -xpansion board is plugged on top of a NUCLEO-F401RE, NUCLEO-L053R8, NUCLEO-G474RE, or NUCLEO-H743ZI development board
  • Developer can choose and solder an EEPROM to be tested using the evaluation software provided

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability