IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics M24256E-F | Demoboard X-NUCLEO-EEICA1

Overview

TopologyOther Topology
IC revision1.0

Description

The X-NUCLEO-EEICA1 expansion board is designed for M24256E-F and M24M01E-F series I2C EEPROM for data reading and writing.The expansion board acts as an external storage device that can be used to store data such as manufacturing traceability, calibration, user settings, error flags, data logs, and monitoring data to make applications more flexible and accurate.

Features

M24256E-F: 256 Kbit serial I²C bus EEPROM with configurable device addressM24M01E-F: 1 Mbit serial I²C bus EEPROM with configurable device address and software write protection registersAdditional identification pageCompatible with the following I²C bus modes:1 MHz (fast mode plus)400 kHz (fast mode)100 kHz (standard mode)Preprogrammed device address (on demand)A free comprehensive development firmware library and sample implementation are available when the X-NUCLEO-EEICA1 expansion board is plugged on top of a NUCLEO-F401RE, NUCLEO-L053R8, NUCLEO-G474RE or NUCLEO-H743ZI development boardDeveloper can choose and solder an EEPROM to be tested using the evaluation software provided

Typical applications

  • Personal electronics : smartphones, tablets, e-Readers, wearables

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, 7, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins7 
TypeStraight 
MountTHT 
Length17.78 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability