IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics DCP0606Y | Demoboard STEVAL-0606YADJ

3.3 V/6 A automotive step down DC-DC converter (VIN up to 6 V) based on the DCP0606Y

Overview

TopologyBuck Converter
Input voltage5-6 V
Switching frequency1800-4000 kHz
Output 13.3 V / 6 A
IC revision1.0

Description

The STEVAL-0606YADJ product evaluation board is a step-down switching power supply based on the DCP0606Y regulator in a QFN11 2x3mm package.The programmed switching frequency is 2.25 MHz with dithering and it can be adjusted by applying an external clock on MODE/SIN pin or by changing the frequency programming resistor.The DCP0606Y is a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6A continuous current.The IC operates from 2.9 V to 6 V input voltage. DCP0606Y features low-resistance integrated N-channel MOSFETs and diode emulation working mode for optimum efficiency over all the loading range.The integrated 0.6 V reference allows the regulation of output voltages with ±1.5% accuracy over temperature variations.The switching frequency is externally adjustable between 1.8 MHz and 4 MHz.The soft-start duration can be adjusted with an external capacitor or the same SS/TRK pin can be used for output voltage sequencing while the RST/PGOOD pin provides real-time information on the output voltage.

Features

  • 5 V (up to 6 V) operating input voltage
  • Step-down (buck) conversion
  • 3.3 V programmed output voltage
  • 6 A DC maximum output current
  • 2.25 MHz selected switching frequency with dithering
  • Dynamic low consumption mode to low noise mode selection
  • Programmable soft-start
  • Synchronization to external clock
  • Internal compensation network
  • Auto recovery overcurrent, overvoltage, and thermal protection
  • RoHS and China RoHS compliant
  • WEEE compliant (2012/19/UE RAEE II)

Typical applications

  • ADAS, Body and convenience, In-vehicle infotainment

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 0.47 µH, 17.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current17.1 A
Saturation Current @ 30%19.2 A
DC Resistance3.9 mΩ
DC Resistance4.5 mΩ
Self Resonant Frequency105 MHz
MountSMT 
–Check availability