IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ASM330LHBG1 | Demoboard STEVAL-MKI244A

Overview

TopologySensors
IC revision1.0

Description

The STEVAL-MKI244A is an adapter board designed to facilitate the evaluation of MEMS devices in the ASM330LHBG1 product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.The STEVAL-MKI244A can be plugged into a standard DIL24 socket. The adapter provides the complete ASM330LHBG1 pinout and comes ready-to-use with the required decoupling capacitors on the VDD and VDDIO power supply lines.This adapter is supported by a STEVAL-MKI109V3 motherboard, which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (MEMS studio), or dedicated software routines for customized applications.

Features

Complete ASM330LHBG1 pinout for a standard DIL 24 socketFully compatible with STEVAL-MKI109V3 motherboardsRoHS compliant

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 12, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
TypeStraight 
MountTHT 
Length30.48 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability