IC manufacturers Southchip

IC manufacturers (107)

Southchip SC89620 | Demoboard SC 89620 EVM

SC 89620 EVM User’s Guide

Overview

TopologyBuck Converter
Input voltage3.9-13.5 V
Output 15 V / 2 A
IC revision00

Typical applications

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 23.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current23.1 A
Saturation Current @ 10%7.5 A
Saturation Current @ 30%20 A
DC Resistance3.3 mΩ
Self Resonant Frequency80 MHz
MaterialWE-PERM 
Packaging Unit800 
Check availability