| Topology | Buck Converter |
| Input voltage | 3-36 V |
| Output 1 | 3.3 V / 4 A |
| IC revision | V1.0.3 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IRP,40K(A) | ISAT,30%(A) | RDC typ.(mΩ) | RDC max.(mΩ) | fres(MHz) | Mount | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-XHMI SMT Power Inductor, 4.7 µH, 13.35 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance4.7 µH | Performance Rated Current13.35 A | Saturation Current @ 30%16.65 A | DC Resistance8.65 mΩ | DC Resistance9.51 mΩ | Self Resonant Frequency22 MHz | MountSMT | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |