IC manufacturers Southchip

IC manufacturers (107)

Southchip SC6301

SC6301

Overview

TopologyBuck Converter
Input voltage3.1-24 V
Output 10.9 V / 14 A
Output 21.1 V / 14 A
Output 31.07 V / 14 A
IC revision0.0.2

Typical applications

  • LPDDR5/5X and LPDDR4X System
  • LPDDR5/5X and LPDDR4X System

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC max.(mΩ)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.33 µH, 17.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current17.8 A
Saturation Current @ 30%47 A
DC Resistance3.5 mΩ
Self Resonant Frequency124 MHz
Operating Voltage120 V
MountSMT 
Saturation Current @ 10%27.1 A
DC Resistance3.9 mΩ
Length7.3 mm
Check availability
SPECWE-MAPI SMT Power Inductor, 0.68 µH, 6.75 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current6.75 A
Saturation Current @ 30%8.1 A
DC Resistance22 mΩ
Self Resonant Frequency85 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%4.1 A
DC Resistance27 mΩ
Length3 mm
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountV-Chip SMT 
Capacitance47 µF
Rated Voltage35 V (DC)
Endurance 2000
Ripple Current240 mA
Impedance530 mΩ
Leakage Current16.45 µA
Dissipation Factor14 %
Diameter6.3 mm
Length5.5 mm
Packaging15" Tape & Reel 
Check availability