IC manufacturers Southchip

IC manufacturers (108)

Southchip SC6201Q | Demoboard SC620XQ _EVM_C213

SC6201Q High-Performance PMIC with Buck Converters and LDO for Automotive Camera Module

Overview

TopologyBuck Converter
Input voltage2.7-19 V
Output 10.75 A
IC revisionV1.0.0

Description

The SC6201Q is a high-performance Power Management IC (PMIC) for automotive camera modules. It includes a high voltage buck converter for a primary regulator, dual low-voltage buck converters and a LDO for secondary regulators. The device is powered by a primary high-voltage buck converter with an input voltage range from 4V to 19V through a Power Over Coax (POC) connection. The dual low-voltage buck converters and the LDO are powered by the output of the high-voltage buck converter and the input voltage ranges from 2.7V to 5.5V. The high-voltage buck converter supports adjustable output voltage and 2A output current. The low-voltage buck converters adopt fixed output voltage and support 1.5A and 0.75A output current, respectively. All the switching converters operate in a forced fixed-frequency of 2.2MHz PWM mode with spread spectrum and phase shift. The LDO features a high Power Supply Rejection Ratio (PSRR) and provides adjustable output voltage through an external resistor. The CMOS Image Sensors(CIS) not only require different drive voltage settings and sequence control depending on the manufacturer but are typically configured utilizing many external components. The SC6201Q adopts a small 3mm x 3mm QFN package and configure pins for setting CIS sequence and voltage control to reduce external components, contributing to the design of smaller automotive camera modules. The device integrates full protections, including input under voltage and over-voltage protection, output under-voltage and over-voltage protection, cycle-by-cycle current limitation, and thermal shutdown protection.

Features

  • AEC-Q100 qualified for automotive applications: -
  • Temperature grade 1: TA range: -40°C to 125°C
  • 3 Buck converters (HVBuck1, LVBuck2, LVBuck3) -
  • Peak current mode with FPWM Operation - -
  • Fixed frequency at 2.2MHz
  • Spread spectrum for better EMI
  • Primary high-voltage buck converter 1 (HVBuck1) -
  • 4V~19V input voltage range -
  • Adjustable output with 2A output current
  • Secondary low-voltage buck converter 2 (LVBuck2) -
  • 2.7V~5.5V input voltage range -
  • Fixed output with 1.5A output current
  • Secondary low-voltage buck converter 3 (LVBuck3) -
  • 2.7V~5.5V input voltage range -
  • Fixed output with 0.75A output current
  • Secondary LDO
  • 2.7V~5.5V input voltage range
  • High PSRR 60dB at 100KHz
  • 400mA output current
  • Program output voltage through RSET pin
  • 10 Flexible power sequence settings through SEQ Pin
  • Open drain pin as power good indication
  • Open drain pin as external power sequence control
  • Secondary converters LVbuck2/3 allow unused
  • Compact QFN-16 3 x 3 wettable flank package

Typical applications

  • Automotive Camera Module, Automotive Sensor Applications

More information

Parts approved by Southchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
H(mm)
W(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMI Power Multilayer Inductor, 1 µH, 800 mA
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current800 mA
Rated Current 21100 mA
Saturation Current500 mA
DC Resistance190 mΩ
Self Resonant Frequency100 MHz
TypeLow Profile 
Height0.5 mm
Width1.25 mm
Check availability
SPECWE-PMI Power Multilayer Inductor, 1.5 µH, 800 mA
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current800 mA
Rated Current 21100 mA
Saturation Current800 mA
DC Resistance160 mΩ
Self Resonant Frequency70 MHz
TypeLow RDC 
Height1 mm
Width1.2 mm
Check availability