IC manufacturers Skyworks

IC manufacturers (109)

Skyworks Si3406-GM | Demoboard Si3406FB3V2KIT

Si3406-GM Class 3 15W Power Over Ethernet (PoE) PD Interface Devices

Overview

TopologyLAN / POE
Input voltage37-57 V
Output 13.3 V / 1.5 A

Description

The Si3406 3.3 V Class 2 evaluation kit demonstrates a complete isolated 7 W Power over Ethernet PD system using our Si3406 PoE PD device. A single Si3406 manages the PoE interface and dc-dc conversion. The Si3406 PD integrates an internal rectifier bridge, detection circuit, classification circuit, dc/dc switch, hotswap switch, TVS overvoltage protection, dynamic soft-start circuit, cycle-by-cycle current limit, thermal shutdown, optional synchronous secondary rectification driver, automatic and user-mode MPS functionality, and inrush current protection. The isolated flyback converter outputs up to 1.45 A for a total power of 7 W while using a standard, off-the-shelf transformer. The Sifos IEEE compliance report, schematics, and layout, are all found in the User’s Guide.

Features

  • IEEE 802.3at compliant
  • Very small application PCB surface
  • High efficiency
  • High integration
  • Low-profile 4 x 4 mm 20-pin QFN
  • Integrated diode bridge
  • Integrated thermal shutdown protection
  • Low BOM Cost
  • Automatic and user mode MPS generation
  • Integrated transient overvoltage protection

Typical applications

  • Voice over IP telephones, Wireless access points, Security and surveillance IP cameras, Point-of-sale terminals, Internet appliances, Network devices
  • Lighting luminaires

Parts approved by Skyworks

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
USB
Shield Tabs
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (DC))
Size
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Through Hole Reflow, 100BASE-TX, PoE
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate100BASE-TX 
PoEPoE 
Ports1x1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
USBNo 
Shield TabsNo 
–
–
–
–
–
–
–
–
Length21.5 mm
–
–
–
–
–
–
–
–
–
–
–
Inductance350 µH
Turns Ratio1:1 
Insulation Test Voltage2250 V (DC)
–
MountTHR 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
Length2 mm
–
Impedance @ 100 MHz1500 Ω
Maximum Impedance1800 Ω
Maximum Impedance70 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
VersionSMT 
–
–
–
–
–
–
Size0805 
MountSMT 
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Capacitance560 µF
Rated Voltage10 V (DC)
Endurance 2000
Ripple Current330 mA
Leakage Current56 µA
Dissipation Factor17 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
Length12.5 mm
–
–
–
–
–
–
–
VersionFlyback 
Input Voltage 40 - 57 V (DC)
Output Voltage 13.3 V
Output Current 12.1 A
Inductance235 µH
Turns Ratio9.5:1:3.5 
Insulation Test Voltage1500 V (DC)
SizeEP10 
–
–Check availability