IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag9900 | Demoboard EVALAg9900

Ag9900 Series - Ultra-miniature POE

Overview

TopologyOther Topology
Output 112 V
IC revision1

Description

This manual is intended to be a guide to using the “EVALAg9900 Rev 1” evaluation board with an Ag9912M Powered Device (PD) module.The EVALAg9900 evaluation board can be powered using the spare pair in the CAT5e cable (pins 4 & 5 and pins 7 & 8), or over the data pair through on-board magnetics.The EVALAG9900 evaluation board has been designed to handle 10GBASE-T Ethernet data rates.

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN 10G Transformer 10Gbit Base-T, 10GBASE-T, 1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10GBASE-T 
Ports1 
PoEPoE+ (up to 1 A) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance180 µH
–Check availability