IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag7010 | Demoboard EvalAg7010

High Efficiency Buck Converter

Overview

TopologyBuck Converter
Input voltage8-24 V
Output 112 V / 10 A
IC revision2.0

Description

This Manual is a guide to using the EvalAg7010 revision 3 or greater evaluation board fitted with a Silvertel Ag7010 High Efficiency Buck Converter module for use in a wide variety of point of load (PoL) and DC-DC converter applications, including USB Power Delivery (USB-PD), Apple Lightning and Intel Thunderbolt enabled devices

Features

  • 97% efficient DC/DC converter

  • PMBus enabled
  • 3V-12.7V output voltage
  • 10A output current
  • Wide input voltage range 8V-24V
  • Very low heat output
  • Low output ripple & noise
  • Configurable UVLO, OVLO and thermal protection
  • Overload & short-circuit protection
  • Industrial temperature range
  • Minimal external components required
  • Low profile SMT package size – 37.4mm (L) x 14.4mm (H)
  • Silvertel “design-in” assistance

Typical applications

  • High Efficiency Buck Converter module for use in a wide variety of point of load (PoL) and DC-DC converter applications, including USB Power Delivery (USB-PD), Apple Lightning and Intel Thunderbolt enabled devices

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Interface Type
Gender
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
G(mm)
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(mW)
VClamp max.(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
–
–
–
Pitch5.08 mm
–
–
–
MountTHT 
–
Rated Current24 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
–
GenderPin Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
–
GenderPin Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, 24, USB 3.1
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
ApplicationUSB 3.1 
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Interface TypeType C 
GenderReceptacle 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (AC)
Pin length1.9 mm
–
–
–
–
–
–
–Check availability
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size3528 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Power Dissipation72 mW
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
Dissipation Factor12 %
–
–
Length16 mm
–
–
–
PackagingAmmopack 
Endurance 2000
Ripple Current520 mA
Leakage Current164.5 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–
–
Technical ReferenceATDF160471M035DSPAAB000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX5R0805105M025DFCT10000 
–
–
–
–
–
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeDO-214AC 
Operating Temperature -65 °C up to +150 °C
–
–
–
Length4.24 mm
Width2.67 mm
Height2.25 mm
–
–
–
–
Leakage Current1 µA
–
–
–
–
MountSMT 
–
–
–
–
Technical ReferenceSMAJ24A 
DC Operating Voltage24 V
(Reverse) Breakdown Voltage28.1 V
(Reverse) Peak Pulse Current10.3 A
Power Dissipation400000 mW
Clamping Voltage [max.]38.9 V
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R0603104K100DFCT10000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor20 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX5R0603106M025DFCT10000 
–
–
–
–
–
–Check availability