IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag7010 | Demoboard EvalAg7010

Evaluation Board

Overview

TopologyBuck Converter
Input voltage8-24 V
Output 112.7 V / 10 A
IC revision1.0

Description

The EvalAg7010 is designed to allow simple testing and evaluation of Silvertel’s Ag7010 DC-DC converter. With either DC input or power provided via USBC port

Features

  • 97% efficient DC/DC converter

  • PMBus enabled
  • 3V-12.7V output voltage
  • 10A output current
  • Wide input voltage range 8V-24V
  • Very low heat output
  • Low output ripple & noise
  • Configurable UVLO, OVLO and thermal protection
  • Overload & short-circuit protection
  • Industrial temperature range
  • Minimal external components required
  • Low profile SMT package size – 37.4mm (L) x 14.4mm (H)
  • Silvertel “design-in” assistance

Typical applications

  • Used for DC-DC converter applications, including USB Powered Device (PD), Apple Lightning and Intel Thunderbolt.

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (DC))
G(mm)
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(mW)
VClamp max.(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size3528 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Power Dissipation72 mW
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R0603105K025DFCT10000 
–
–
–
–
–
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
SizeDO-214AC 
Operating Temperature -65 °C up to +150 °C
–
–
–
Length4.24 mm
Width2.67 mm
Height2.25 mm
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
Technical ReferenceSMAJ58A 
DC Operating Voltage58 V
(Reverse) Breakdown Voltage67.8 V
(Reverse) Peak Pulse Current4.3 A
Power Dissipation400000 mW
Clamping Voltage [max.]93.6 V
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (DC)
Pin length1.9 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
TypeStraight 
GenderPin Header 
Pins2 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (DC)
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
TypeStraight 
GenderPin Header 
Pins3 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (DC)
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R0603104K100DFCT10000 
–
–
–
–
–
–Check availability