IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag6810 | Demoboard EvalAg6810

Ag6810

Overview

TopologyLAN / POE
Input voltage48-57 V
IC revision1

Description

The Ag6810 is a Single Channel or Dual Channel Surface-Mount Power Sourcing Equipment (PSE) Module designed for use in Power over Ethernet (PoE) applications with a wide range of power levels from 15.4W, 30W, and up to 95W. This tiny compact module is ideal for applications requiring PSE functionality such as IP Cameras, AV distribution, IoT, Home Networking and Industrial Ethernet

Features

Type 4 PSE (PoE++) with up to 95W outputConfigurable as single port Type 2, 3 or 4 output or dual Type 1 or 2 portsIEEE802.3bt Compliant, for use with IEEE802.3bt/at/af PoE devices.Single Power Rail FeedSurface Mount Footprint - 28mm x 18mm x 5mm - Over 70% smaller than previous PoE++ PSE solutionsOverload and Short-Circuit ProtectionSupports reduced MPS PowerIndustrial Temperature rangeDesigned and Manufactured in the UKSilvertel Technical 'Design-In' Support Available

Typical applications

  • IP Cameras, AV distribution, IoT, Home Networking and Industrial Ethernet

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
IR(A)
Working Voltage(V (AC))
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(mW)
VClamp max.(V)
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
USB
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 4039 - 2.54 mm Screwless Vertical Entry, 8, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 20 to 26 (AWG) 0.518 to 0.129 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length22.86 mm
–
–
–
PackagingBox 
–
–
–
–
–
Rated Current6 A
Working Voltage150 V (AC)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +115 °C
–
–
MountTHT 
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, 12, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
–
PackagingBag 
–
–
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–
–Check availability
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size3528 
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Power Dissipation72 mW
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeDO-214AC 
–
–
–
Length4.24 mm
Width2.67 mm
Height2.25 mm
–
–
–
–
–
Leakage Current1 µA
–
–
–
Technical ReferenceSMAJ58A 
DC Operating Voltage58 V
(Reverse) Breakdown Voltage67.8 V
(Reverse) Peak Pulse Current4.3 A
Power Dissipation400000 mW
Clamping Voltage [max.]93.6 V
–
–
–
–
–
Operating Temperature -65 °C up to +150 °C
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1206 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Technical ReferenceX7R1206102KB00DFCT10000 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage80 V (DC)
Size10.0 x 10.5 
Dissipation Factor10 %
Insulation Resistance2.12766 MΩ
–
Length10.5 mm
Width10.3 mm
–
–
Packaging15" Tape & Reel 
Endurance 2000
Ripple Current160 mA
Impedance1159 mΩ
Leakage Current37.6 µA
Diameter10 mm
–
–
Technical ReferenceASEF105470M080DVCTEB000 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
–
–
MountV-Chip SMT 
–
–
–Check availability
SPECWE-RJ45 10G Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length33.02 mm
Width17 mm
Height13.87 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Data rate10GBASE-T 
PoEPoE+ 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow/green-green 
PHY Chip Modecurrent & voltage 
MountTHT 
USBNo 
Shield TabsYes 
–Check availability