IC manufacturers Silicontent Technology

IC manufacturers (108)

Silicontent Technology SCT2601 | Demoboard EV2601-B-01A

4.5V-60V Vin, 0.6A, High Efficiency Step-down DCDC Converter

Overview

TopologyBuck Converter
Input voltage4.5-60 V
Output 15 V / 0.6 A
IC revision1.0

Description

The EV2601-B-01A Evaluation Board is designed to demonstrate the capabilities of SCT2601, high efficiency fully integrated non-synchronous step-down DCDC converter supporting up to 0.6A continuous output current from an input source from 4.5V to 60V. The SCT2601 features fixed 700KHz switching frequency, which minimizes the external off chip passive components size . With a minimum 80ns on-time of high-side MOSFET, the SCT2601 allows power conversion from high input voltage to low output voltage.The SCT2601 offers cycle-by-cycle current limit, thermal shutdown protection and input voltage under voltage protection. The device is available in a 6-pin small profile TSOT23-6 package.This user's guide describes the characteristics, operation and the use of the EV2601-B-01A Evaluation Module including EVM specifications, recommended test setup, test result, schematic diagram, bill of materials, and the board layout.

Features

  • Wide Input Range: 4.5V-60V
  • Up to 600mA Continuous Output Current
  • 0.765V ±2.5% Feedback Reference Voltage
  • Integrated 500mΩ High-Side
  • Low Quiescent Current: 27uA
  • Fixed Frequency 700KHz
  • Pulse Skipping Mode (PSM) at Light Load
  • 80ns Minimum On-time
  • Internal compensation
  • 6ms Internal Soft-start Time
  • Low Dropout Mode Operation
  • Over-voltage and Over-Temperature Protection
  • Available in an TSOT23-6 Package

Typical applications

  • Portable Handheld Instruments, Portable Media Players
  • Vehicle Accessories
  • Industrial Automation and Motor Control
  • 12-V, 24-V, 48-V Industry and Telecom Power System

Parts approved by Silicontent Technology

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Pins
Type
Mount
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2 mm
Pad Dimension0.3 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size6045 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6 mm
Width6 mm
Height4.5 mm
–
–
Inductance22 µH
Rated Current2.1 A
Saturation Current2.5 A
DC Resistance89 mΩ
Self Resonant Frequency15 MHz
–
–
MountSMT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
Pins3 
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
–Check availability